Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

X-Y Positioning Platform

X-Y Positioning Platform

  • 200mm Travel in Both X and Y
  • Ball Bearing Slides with Nylon Thumb Screws

The 300 x 300 x 40mm black anodized aluminum platform is designed to make positioning of your part fast and easy. The ball bearing slides have a ±100mm travel in both the X and Y axis and include nylon thumb screws for maintaining position. Load capacity is approximately 22lbs. Weight 10 lbs.

Common Specifications

Construction:
Black Anodized Aluminum

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer