• My Account
  • 0

Tip-Tilt Stages

Tip-Tilt Stages

  • Metric and English Hole Pattern Versions Available
  • Tilt Control in Two Axes (Kinematic Movement)
  • Precision Micrometer Drive
  • Mechanically Compatible to Other TECHSPEC® Stages
  • Black Anodized Aluminum Construction

Ideal for tilt control of both optics and mounting posts. Our TECHSPEC® Tip-Tilt Stages are available in three different stage sizes from 30mm square to 70mm square. Each size is offered in Metric or English hole pattern versions and features precision micrometer movement for movement repeatability. Each stage is designed to integrate with TECHSPEC® components further enhancing flexibility and allowing the user to create any number of axes in different configurations. Bottom adapter plate, sold separately, is required to mounting 30mm and 40mm stages to a standard breadboard.

Common Specifications

Construction:
Black Anodized Aluminum

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer