Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Stage Adapter Plates and Accessories

Stage Adapter Plates and Accessories
Stage Adapter Plates and Accessories
Stage Adapter Plates and Accessories
Stage Adapter Plates and Accessories

Z-Bracket

Bottom Adapter Plate

Linear translation stage with both top and bottom adapter plates

Top Adapter Plate

  • Compatible with 30mm, 40mm, 70mm and 125mm TECHSPEC® Crossed Roller Translation Stages
  • Compatible with Rotary and Tip-Tilt TECHSPEC® Stages
  • Used to Configure Stages into X-Y-Z Configurations
  • Black Anodized Aluminum Construction

We now offer a complete line of adapter plates and Z-axis brackets to combine our TECHSPEC® Stages into multi-axis positioning systems. By purchasing single-axis stages separately, Z-axis brackets can be used to configure your own X-Y-Z combination, using different drive options, travel options, and even standard or thru-hole mounting stage options. All Z-axis brackets include socket head cap screws (S.H.C.S.) to connect two ball bearing stages together. Bottom adapter plates provide an easy and convenient way of mounting 30mm and 40mm stages to a standard breadboard. 70mm and 125mm stages will mount directly to the board. All adapter plates and brackets are constructed with durable black anodized Aluminum. All standard profile brackets have thru-hole clearance.

Common Specifications

Construction:
Black Anodized Aluminum

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer