Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Rotary Stages

Rotary Stages
Rotary Stages
Rotary Stages
Rotary Stages
Rotary Stages

  • Low Profile Design
  • Precision Micrometer Drive
  • Slide-Fit Guide System
  • 360° Coarse Rotation, ±5° Total Fine Rotation
  • Mechanically Compatible to Other TECHSPEC® Stages
  • Locking Screw on All Stages
  • Class 100 (ISO 5) Clean Room Compatible

Our TECHSPEC® Rotary Stages provide smooth coarse rotary movement and feature a precision micrometer drive for fine adjustment. This allows for quick rotation over 360° travel and precise angular adjustment at any position. Stage position can be fixed using the locking mechanism. These rotary stages are available in four sizes: 30mm, 40mm, 70mm and 125mm diameters. Each stage is available in English or Metric standards. Each stage is designed to integrate with TECHSPEC® components further enhancing flexibility and allowing the user to create any number of axes in different configurations. Bottom adapter plate, sold separately, is required to mount 30mm and 40mm stages to a standard breadboard; 70mm and 125mm stages will mount directly to the board.

Common Specifications

Coarse Rotation (°):
360
Construction:
Anodized Aluminum
Fine Rotation (°):
±5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer