Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Rack and Pinion Stages

Rack and Pinion Stages
Rack and Pinion Stages
Rack and Pinion Stages
Rack and Pinion Stages
Rack and Pinion Stages
Rack and Pinion Stages
Rack and Pinion Stages
Rack and Pinion Stages

X-Axis Metric Stage - M16

X-Y-Z Axis Metric Stages

Z-Axis Metric Stage

Metric Right Angle Adapter Plates

X-Axis Metric Stages

X-Y Axis Metric Stages

Y-Z Axis Metric Stage

X-Y Axis Metric Stage - M16

  • Aluminum Stage with Brass Rack and Pinion
  • 20mm Travel per Knob Rotation
  • Scale Features 1mm Increments with Locking Lever
  • Basic Rack and Pinion Stages Also Available

Rack and Pinion Stages are ideal for a wide range of applications that require high load capacity and accuracy, in addition to long travel distance. Rack and Pinion Stages are available in a variety of translation axes.

Note: Use 120mm x 70mm Metric Base Plate (#54-977) to connect Rack and Pinion Stages to breadboards. Z Axis Right Angle Brackets are available for use with stages that support Z axis translation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer