• My Account
  • 0

Micro Manual Rotary Stage

Micro Manual Rotary Stage

  • Small Footprint
  • 17 Degrees of Fine Adjustment
  • 360 Degrees of Coarse Adjustment

At 10mm high and 20mm in diameter, this micro rotary stage is a dimensional breakthrough. 360 degree coarse adjustment is achieved by manually rotating the component platform. Coarse adjustment tool is included for ease of rotation in space restricted environments. An 80 TPI fine screw allows for 17 degrees of fine adjustment. This stage can be mounted to other components in your system via six 0-80 tapped holes in the bottom platform. Optical components can be mounted to the top platform via six 0-80 tapped holes or 5/16-24 tapped center hole.

Common Specifications

Coarse Rotation (°):
360
Fine Rotation (°):
17

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer