Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Metric Rotary Stages - Compact

Metric Rotary Stages - Compact

60mm Dia. Metric Rotary Stage, #55-030

  • Smooth, Manual Adjustment
  • 360° Coarse Movement, 1° Increments
  • Accepts Metric Posts When Used with Thread Adapter #55-036
  • Sturdy, Black Anodized Aluminum Construction

40mm square, 8mm thick top mounting adapter plate #58-290 mounts to M3 holes and provides a counterbore for ¼-20 or M6 socket head cap screw. Compatible with the following stages: #55-029, #55-030, #55-031, #55-838, and #55-839.

Common Specifications

Coarse Rotation (°):
360
Construction:
Black Anodized Aluminum

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer