• My Account
  • 0

Metric Lab Jacks

Metric Lab Jacks

  • Rugged Construction
  • Fine Lead Screw for Precise Movement
  • Black Anodized Aluminum
  • Large Knob for Ease of Adjustment
  • Locking Knob Secures Jack in Desired Position

This rugged lab jack, with a fine screw movement, allows you to precisely adjust the vertical positioning of most optical components or equipment, up to 55 lbs. Top surface is a precision mounting platform with ¼-20 and M4 tapped holes (see diagram). The bottom platform has several additional M6 metric and ¼-20 English sized clearance holes which are spaced to adapt to common mounting surfaces. Locking knob fixes position at desired height. Each full revolution moves the platform 1mm. Dimensions are in mm.

60mm square, 8mm thick top mounting adapter plate #58-291 mounts to M4 holes and provides a counterbore for ¼-20 or M6 socket head cap screw. Compatible with the following stages: #54-687, #55-032, #55-459, #55-527, #55-840, #55-841, #56-335, and #56-336.

Common Specifications

Construction:
Black Anodized Aluminum
Dimensional Tolerance (mm):
±1

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer