• My Account
  • 0

Metric Goniometers

Metric Goniometers

  • Stackable for Two-Axis Rotation
  • Durable Brass Construction

Goniometers allow for precise angular adjustment of an object about a fixed point located above the center of the mounting surface. Stages with smaller radii can be mounted on top of same size stages with longer radii to provide motion about a common point in two different axes. Each stage features precision movement along a dovetail design with a vernier scale for high-resolution measurements and movement repeatability. A locking thumbscrew allows each stage to be held securely in place. Stage material is a durable black painted brass. 40mm square, 8mm thick top mounting adapter plate #58-290 mounts to M3 holes and provides a counterbore for ¼-20 or M6 socket head cap screw. Compatible with the following stages: #55-018, #55-020, #55-029,
#55-030, #55-031, #55-838, #55-839, and #56-340.

60mm square, 8mm thick top mounting adapter plate #58-291 mounts to M4 holes and provides a counterbore for ¼-20 or M6 socket head cap screw. Compatible with the following stages: #54-687, #55-032, #55-459, #55-527, #55-840, #55-841, #56-335, and #56-336.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram