Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Medium and Large Linear Motion Ball Bearing Slides

Medium and Large Linear Motion Ball Bearing Slides

Ball slides are mechanically simple linear motion devices comprised of a stationary base with a mobile carriage riding on top. One row of hardened steel balls on each side of the base provide the accurate, low-friction sliding motion between the stationary base and the top slide. Each row of bearings is contained between two hardened, precision steel rods. These bearing assemblies are preloaded to eliminate wobble and unwanted play in the system. Ball slides are functionally much more reliable than dovetail slides, since there is no direct sliding contact of top and bottom pieces. Ball slides also eliminate the rapid wear problems, regular lubrication requirements, and the skipping/jumping (caused by the increased force needed to initiate movement) that are characteristic of dovetail assemblies.

Common Specifications

Construction:
Black Anodized Aluminum Top and Base, Precision Ground Mount Surface, 440C Stainless Steel Bearings

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer