Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Linear-Rotary Positioning Stage

Linear-Rotary Positioning Stage

A compact linear and rotary positioning stage designed for applications where space does not allow stacking of a linear and a rotary stage. The mounting surface is 2.44" diameter with a 0.75" diameter thru hole, with four 10-32 threaded mounting holes on 2.00" centers. Linear travel is adjusted with a fine resolution micrometer. Rotary travel has both a coarse and a fine adjustment for quick rotation over a continuous 360° range, plus precise angular adjustment at any position. Aluminum-stainless steel. Includes locking bar for linear travel.

Common Specifications

Coarse Rotation (°):
360
Construction:
Black Anodized
Fine Rotation (°):
10

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer