• My Account
  • 0

English Long Travel Linear Translation Stages and Tracks

English Long Travel Linear Translation Stages and Tracks
English Long Travel Linear Translation Stages and Tracks
English Long Travel Linear Translation Stages and Tracks
English Long Travel Linear Translation Stages and Tracks

One Knob Stage and Track Combination

#59-332

Rack & Pinion Track

#59-331

  • Stage Features ¼-20 Mounting Holes
  • 6", 12", and 24" Travel Options for Tracks
  • Vernier Scale with 0.01” Resolution

Our English Long Travel Rack & Pinion stages have been designed to allow for easy integration of standard English positioning equipment. The stage features 9 ¼-20 tapped holes while the track has C'bored holes for ¼-20 socket head cap screws. Each stage includes Allen wrenches for both the tension and locking screws. Each track includes ¼-20 socket head cap screws for mounting to an English breadboard, using the 6" spaced counterbores.

Common Specifications

Construction:
Black Anodized Aluminum

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer