• My Account
  • 0

Compact Rotary Stages

Compact Rotary Stages

Compact miniature stages provide low-friction rotary movement with both coarse and fine adjustment. This allows for quick rotation over a continuous 360° travel, plus precise angular adjustment at any selected position. Features include preloaded angular contact ball bearing system, a positive position lock, a 2.00" or 2.62" diameter stage with tapped mounting holes and a calibrated dial with six minute vernier for accurate positional read-out. It can be combined with our compatible linear translation stages for multi-axis linear-rotary applications.

Common Specifications

Coarse Rotation (°):
360
Construction:
Black Anodized Aluminum Finish, Stainless Steel
Fine Rotation (°):
10

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram