Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Vertical Translation Stages

Vertical Translation Stages
Vertical Translation Stages
Vertical Translation Stages

30mm, English Z-Stage, #66-494

X-Y-Z using two linear stages and a vertical translation stage

  • Mechanically Compatible with our TECHSPEC┬« Stages
  • Class 100 (ISO 5) Cleanroom Compatible
  • Fine Micrometer Movement
  • Locking Screw on Stages

Our newly developed precision TECHSPEC® Vertical Translations Stages (Z-axis stages) feature a unique and advanced crossed-roller bearing guide system that provides high accuracy, rigidness and load capacity. Each stage is designed to integrate with our line of TECHSPEC® stages in order to provide flexibility in allowing the user to create a number of multi-axis configurations.

Common Specifications

Construction:
Aluminium Top and Bottom Plates

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer