Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Side Drive 1.75" Square Linear Positioning Stages

Side Drive 1.75

Providing super smooth, linear motion with no backlash or sideplay, these units feature a side drive mechanism for compact multi-axis set-ups. Units are 0.75" high with 1.75" square precision ground mounting surface. They are available with or without a 0.50" dia. clearance thru-hole, and offer a choice of English or metric micrometer drives and fine screw.

Note: Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.

Common Specifications

Construction:
Aluminum/Steel, Precision Ground Mounting Surfaces

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer