• My Account
  • 0

Leadscrew Drive Stages

Leadscrew Drive Stages
Leadscrew Drive Stages
Leadscrew Drive Stages
Leadscrew Drive Stages

X-Y Axis Leadscrew Drive Metric Stages

X-Axis Leadscrew Drive Metric Stages

X-Y-Z Axis Leadscrew Drive Metric Stages

#58-290

  • Locking Knobs for Secure Positioning
  • 0.5mm Travel per Knob Rotation
  • Available with up to 15mm Travel in X and Y with 12mm Travel in Z

Leadscrew Drive Stages are ideal for a variety of positioning requirements that require high load capacities. Each stage features a leadscrew drive and locking knobs for securing the stage position. A top plate is available for large models (#58-290) with both M6 and ¼-20 tapped holes to directly accept posts or post holders. Large models feature an aluminum base plate for easy integration.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer