• My Account
  • 0

Heavy Load Capacity Rotary Positioning Stage

Heavy Load Capacity Rotary Positioning Stage

This rotary positioning stage provides smooth, continuous adjustment over a full 360° travel range. A precision worm gear drive allows exact angular positioning, and a position locking knob allows the stage to be positively locked in place. This stage offer a 2.75" diameter stage with a calibrated dial and ±60 arcminute vernier. It can be mounted in a horizontal or vertical position, and can be combined with stages having mounting holes on 4.0" centers (5" ball stages) for multi-axis set ups.

Common Specifications

Construction:
Black Anodized Aluminum, Stainless Steel

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer