Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Dovetail Optical Rail Systems

Dovetail Optical Rail Systems
Dovetail Optical Rail Systems
Dovetail Optical Rail Systems
Dovetail Optical Rail Systems
Dovetail Optical Rail Systems
Dovetail Optical Rail Systems
Dovetail Optical Rail Systems

36" Length, Dovetail Optical Rail, #54-402

1.5" Width, Dovetail Carrier, #55-339

2.5" Width, Dovetail Carrier, #54-404

75mm Width, Dovetail Carrier, #55-340

0.5" Width, Dovetail Carrier, #54-403

12" Length, Dovetail Optical Rail, #54-401

50mm Width, Dovetail Carrier, #55-341

  • Rails and Carriers Available
  • Low Profile Design with Smooth Movement
  • Increased Stability and <1mrad Straight Line Accuracy

Dovetail Optical Rail Systems are designed to easily mount and position a variety of optical components into optical systems. Rails feature clear holes and slots that allow for ¼-20 socket head cap screws to mount the rail to breadboards or optical tables. The dovetail design increases stability, and the rail’s V-groove allows it to be used as a V-block. Carriers are used to mount ¼-20 or metric optomechanical components to a rail. Carriers utilize a two piece design to prevent screws from coming in contact with the rail, and to allow easy attachment and removal. Thumbscrews are used to lock the carrier to the rail. Rails and carriers are constructed of black anodized aluminum to minimize stray reflections or glare.

Note: Rails and carriers are sold separately.

Common Specifications

Construction:
Black Anodized Aluminum

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer