• My Account
  • 0

Center Drive 5" Square Linear Translation Stages

Center Drive 5
Center Drive 5
Center Drive 5

2 Stages Stacked in X-Y Configuration

Incorporates a pre-loaded ball design, which permits low friction linear movement with no backlash or side play, on hardened stainless steel balls and ways. The 5" square mounting surface has ¼-20 holes. Both top and bottom surfaces are ground. Available with or without 2.00" diameter thru-holes. Available with micrometer adjustment (English or metric). This series can be stacked for 2-axis (X-Y) or 3-axis (X-Y-Z) motion. Can also be combined with other positioning components. Because of their relatively low height (1.00") and wide span between bearing races, these models, demonstrate outstanding stability—particularly when transverse loading is applied.

Note: Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.

Common Specifications

Construction:
Aluminum/Steel, Precision Ground Mounting Surfaces

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram