Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Center Drive 2.62" Square Linear Translation Stages

Center Drive 2.62
Center Drive 2.62

Line Art for Spec Table

Precision stage with a preloaded ball bearing design that provides straight line accuracy of 0.00008"/inch models are 1" high with a 2.62" sq. mounting surface. Features include English or metric drive mechanisms and fine screw, 0.50" or 1.0" travels, and repeatability of 0.00005". They are available with or without a 1.00" dia. clearance thru-hole (thru-hole models have a slotted base to provide clearance). They are compatible with rotary tables, mounts and other positioning devices having 2.00" mounting hole centers.

Note: Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.

Common Specifications

Construction:
Aluminum/Steel, Precision Ground Mounting Surfaces

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer