Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Center Drive 1.75" Square Linear Translation Stages

Center Drive 1.75

These stages provide a 1.75" square mounting surface, which is precision ground to assure a micro-flat finish. They are 0.75" high, and are available with or without a 0.50" diameter thru-hole (thru-hole models have a slotted base to allow clearance). A choice of drive mechanisms is offered: English micrometer, metric micrometer, and fine screw.

Note: Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.

Common Specifications

Construction:
Aluminum/Steel, Precision Ground Mounting Surfaces

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer