Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Compact Motorized Stage Controller

Compact Motorized Stage Controller
Compact Motorized Stage Controller
Compact Motorized Stage Controller

  • RS-232 Serial Interface
  • Daisy-Chain up to 16 Controllers
  • 2 Limit-Switches per Axis (Software Configurable)
  • <0.1μm s to 13 revolutions s (200 step motor) speed range>
  • 300,000 Positions/ Revolution Maximum Resolution
  • 1nm Linear Resolution
  • 24V, Short-Circuit and Temperature Protection Amplifier
  • Up to 1.2A Phase Current

For use with our High Precision Compact Motorized Stages.

Package Contents: Controller, Controller Power Supply, RS-232 Cable, RJ-45 Cable, and Software CD


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer