• My Account
  • 0

TMC Table Top Platforms

TMC Table Top Platforms

  • Gimbal Piston™ Isolators Provide Platform Stability
  • Isolators Attach to Tops up to 2 1/8" in Thickness
  • Multiple Table Materials Available

TMC Table Top Platforms are ideal for a variety of sensitive microscopy applications that require high degrees of stability. Gimbal Piston™ isolators cradle the platform to decrease vibration, while housings protect the isolators from disturbance. TMC Table Top Platforms are available with granite, stainless steel laminate, or CleanTop® steel honeycomb breadboard platforms. Isolators are available separately and can be attached to any breadboard up to 2 1/8" in thickness.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram