• My Account
  • 0

Sorbothane® Mounts

Sorbothane® Mounts
Sorbothane® Mounts
Sorbothane® Mounts

Hemisphere Foot (Package of 4), Sorbothane Bumpers, #35-264

Patented Sorbothane® polymer mount absorbs (57% absorption efficiency) and dissipates energy (70% specific damping). Reduces vibration to other components by isolating the vibrations within the material while absorbing multi-directional forces. Can stabilize equipment weighing up to 152 pounds (hemisphere mounts), 108 pounds (¼-20 male bumper mounts), or 48 kg (M6 male bumper mounts). Hemisphere foot mounts measure 50mm dia. (top) x 26mm thick. Top side of hemisphere is tacky while the other side is felt. ¼-20 or M6 male bumper mounts measure 38.1mm dia. x 25.4mm thick. Threaded screw measures 12mm long. All models have a hardness durometer value of 70. Each package contains 4 mounts.

Common Specifications

Construction:
Sorbothane

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer