• My Account
  • 0

C-Mount Reticle Mounts

C-Mount Reticle Mounts

A 30mm outer diameter barrel with threaded retaining ring to hold our 21mm diameter reticles. Barrel has male/female threads at opposite ends. Mount has an 18mm clear aperture and adds 5.6mm to the system length. Holds 21mm components that are up to 3mm thick.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram