• My Account
  • 0

Metric Prism Mounts

Metric Prism Mounts

  • Precision Fine Movement
  • Holds Prisms up to 30mm
  • Rotates 360°
  • Black Anodized Aluminum

Prism mount permits precise 360 degree rotation of the prism. A locking knob keeps prism secure to facilitate increased repeatability. Features durable black anodized aluminum construction. Posts and Post Holders are required for mounting to a breadboard.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer