• My Account
  • 0

Rotary Optic Mount

Rotary Optic Mount
Rotary Optic Mount
Rotary Optic Mount

#52-572

#58-360

#52-574

  • Manual 360° Rotation
  • Available with Pre-Mounted Linear Polarizer
  • Compatible with T-Mount Optic Mounts

The Rotary Optic Mount allows allows smooth manual 360° rotation of optics for easy relative angular positioning. An ideal alternative for expensive rotary translation stages, this rotary optic mount can be used for aligning prisms, beamsplitters, polarizers and other optical components using a 180° (90°-0-90°) scale with 1° increments. Construction is black anodized aluminum with a stainless steel lever. #52-573 and #52-574 include a 4" long stainless steel mounting post #59-000. #52-574 includes polarizing filter #52-557.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer