• My Account
  • 0

C-Mount Polarizer Holder

C-Mount Polarizer Holder

  • Easily Integrate a Polarizer or Retarder into C-Mount Systems
  • Designed to Hold 20mm Diameter Polarizers
  • Polarizer Rotates Up to 90° within Holder

The C-Mount Polarizer Holder is designed to hold 20mm diameter polarizers or retarders with up to 2.5mm thickness using the included retainer ring. The holder allows the polarizer to rotate by up to 90° while the C-mount threads are fixed in place.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer