• My Account
  • 0

Small Angle Mirror Mounts

Small Angle Mirror Mounts
Small Angle Mirror Mounts

Mount offers a 1.50" square mounting surface. Two stainless steel fine resolution (64-pitch) adjustment screws allow precise tilting of the mounting surface in two directions. Available with or without a 25 x 35mm, λ/4 first surface mirror.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram