• My Account
  • 0

English Kinematic Mirror Mount

English Kinematic Mirror Mount

Adjustable Kinematic Mirror Mount attaches to a post or other components via ¼-20 tap hole in base. Kinematic movement with two fine 80-pitch screws permits 7° tilt movement in two planes (7° in X-Axis, 7° in Y-Axis) for precise position of mounted optic. Three point optic mount accepts components from 15mm to 75mm in diameter.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram