• My Account
  • 0

X-Y Translating Optic Mounts

X-Y Translating Optic Mounts

  • Allows ±1.5mm Translation in X and Y
  • Accepts Optics up to 15mm Thick
  • 0.25mm Pitch for Fine Alignment of Components

For breadboard based optical alignment or any situation where space or convenience is a consideration. These small packages allow X and Y translation for fine adjustment of alignment that would otherwise require bulky, expensive stages. Large allowable translations in X and Y with 0.25mm/rotation fine resolution make alignment easier than ever. M6 mounting for easy integration with our standard metric posts. Two M3 set screws to lock in alignment.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer