• My Account
  • 0

Precision Gimbal Mounts

Precision Gimbal Mounts

  • Precision Micrometer Movement
  • Coarse Angular Translation, 360°
  • Fine Angular Translation, 0.25mm Pitch
  • Color Coded Knobs for Pitch and Roll

Ideal for positioning applications where the position of the center of the optic must remain stationary as it is tilted (i.e., laser mirror turning). Mount features: precision micrometer movement, coarse angular translation (360°), fine angular translation (0.25mm pitch) and color coded knobs for pitch and roll. Sturdy, rugged, black anodized aluminum construction. Posts and Post Holders are required for mounting to a breadboard.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram