• My Account
  • 0

Metric Bar-Type Holders

Metric Bar-Type Holders

  • Mount Optics 5 to 60mm in Diameter
  • M6 x 1.0 Mounting Thread
  • Max Edge Thickness of 2mm and 4mm

Made from black anodized aluminum with steel guides, these bar type lens holders allow quick and precise mounting of optics of various sizes. The crossed V-groove design centers the optics vertically and horizontally. Posts and Post Holders are required for mounting to a breadboard.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram