• My Account
  • 0

Compact Direct Mounts

Compact Direct Mounts
Compact Direct Mounts
Compact Direct Mounts
Compact Direct Mounts
Compact Direct Mounts
Compact Direct Mounts
Compact Direct Mounts

12.7mm L-Slot Direct Mount, #36-416

12.7mm L-Slot and Rotation Direct Mount, #36-417

12.7mm Side Flange Direct Mount, #36-418

25.4mm L-Slot Direct Mount, #36-410

25.4mm L-Slot and Rotation Direct Mount, #36-411

25.4mm Side Flange Direct Mount, #36-414

25mm Cube Beamsplitter Direct Mount, #36-415

  • Direct to Breadboard Mounting
  • 25.4mm Centerline Height
  • Compact Form Factor

TECHSPEC® Compact Direct Mounts enable direct mounting to an optical table or breadboard. These mounts maintain a 25.4mm centerline height, which enables seamless integration from laboratory to OEM use. Available for 25.4mm and 12.7mm diameter optics or 25mm cube beamsplitters, these components provide a convenient all-in-one method for optic mounting. Our TECHSPEC Compact Direct Mounts eliminate the needless tolerance stack of conventional post and post holders, with <4 arcmin perpendicularity from lens shelf to base. Direct mounts are ideal for use with TECHSPEC Kinematic Mounts and the 25.4mm centerline height and aluminum construction offers mounting for integration into the most demanding applications.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer