Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Metric Spring/Mount Filter Holder

Metric Spring/Mount Filter Holder

  • Ideal for Rectangular and Circular Filters
  • Convenient for Quickly Changing Optics

This plate filter mount can be used with optics at least 45mm in size and up to 6mm thick. Optics are clasped against the frame which has a 40mm x 40mm clear aperture. Especially convenient for holding various testing targets. Posts and Post Holders are required for mounting to a breadboard.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer