• My Account
  • 0

Manual Cage Filter Wheel

Manual Cage Filter Wheel

TECHSPEC® 25mm Manual Filter Wheel

  • Cage and Tube System Compatible
  • Holds 25mm Filters
  • 6 Discrete Positions

Our TECHSPEC® Manual Cage Filter Wheel is designed to provide seemless transition through a range of up to six 25mm diameter filters. The filter wheel is compatible with the TECHSPEC® Cage System and the TECHSPEC® Tube System for ultimate versitility. The TECHSPEC® Manual Cage Filter Wheel supports optics with thicknesses up to 5mm. The manual filter wheel is ideal for reliable integration into microscopy, laboratory, or imaging applications.

Note: TECHSPEC® OD 4 Hard Coated Filters are recommended for use with the 25mm Manual Filter Wheel.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer