• My Account
  • 0

Fixed/Multiple Filter Mounts

Fixed/Multiple Filter Mounts
Fixed/Multiple Filter Mounts
Fixed/Multiple Filter Mounts
Fixed/Multiple Filter Mounts
Fixed/Multiple Filter Mounts
Fixed/Multiple Filter Mounts
Fixed/Multiple Filter Mounts

#55-008

#55-009

#55-006

#56-759

Filter holder shown with one mounting cell and mounting post

#55-007

#56-760

  • Allows Stacking of 3 or 5 Filters
  • Black Anodized Aluminum

Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Filter Holder can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image.

Ideal for use with neutral density filters in stacking applications.

Posts and Post Holders are required for mounting to a breadboard.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram