• My Account
  • 0

V-Block Base

V-Block Base

  • Adjustable Height Bar Clamp Included with #03-665
  • Ideal for Mounting Laser Tubes and Large Optical Elements
  • ¼-20 Tap Hole Allows Mounting to 0.50" Diameter Post

Our V-Block base is ideal for mounting laser tubes and optical elements thick enough to stand vertically on edge (such as most achromats). The six ¼-20 tap holes around the base are designed to accept clamp posts, but may also be used to mount the V-Block. A ¼-20 tap hole in the center of the base allows mounting to any 0.50" diameter post. Adjustable height bar-type clamp secures components in the V-Block.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram