• My Account
  • 0

Precision Pinhole Mount

Precision Pinhole Mount

#53-287 + #54-339 Ring Mount

With a 1.02" diameter, the Precision Pinhole Mount features a retainer ring for the secure placement of ⅜" (9.5mm) diameter unmounted precision pinholes. The back face has a male external RMS thread (20.32mm x 36TPI). When used with #03-627 threaded objective ring mount, the Precision Pinhole Mount can easily mount to C-mount components. A two piece ring mount with a ¼-20 mounting hole is available to adapt the Precision Pinhole Mount to standard optical breadboards and posts.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram