Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Tube System Breadboard Adapters

Tube System Breadboard Adapters

  • Easily Mount 30mm Cage System Tubes Above an Optical Breadboard
  • Optical Axis Height of 50mm
  • Anodized Aluminum Construction

Tube System Breadboard Adapters enable an optical assembly built with Cage System Tubes to be mounted on a breadboard. Featuring an inner diameter 30mm, Cage System Tube Breadboard Adapters raise the optical axis 50mm above the breadboard surface. A C’Bore hole in the base of each adapter allows the system to be securely fastened to the top of the breadboard.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer