• My Account
  • 0

Tube System Spheres

Tube System Spheres

  • Ideal for Intersecting Multiple Optical Paths
  • Feature M23.2 or M27.5 Threading for Integration with Cage System Tubes
  • End Caps Block Unused Optical Paths

Tube System Spheres, constructed from anodized aluminum, are designed to be used with Cage System Tubes. These spheres enable the intersection of multiple optical paths. The standard sphere features M23.2 and M27.5 threaded ports, and the compact sphere features M23.2 and RMS threaded ports. End caps are available to block unused optical paths.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer