• My Account
  • 0

Cage System Square Mounting Plates

Cage System Square Mounting Plates
Cage System Square Mounting Plates

#85-737

#85-738

  • 2" Square Plates with Rod Holes on 57mm Bolt Circle
  • Mounts Large Diameter Optical Components
  • Interface Plates Adapts Square Plates and Standard Cage Plates

TECHSPEC® Cage System Square Mounting Plates are designed to allow larger diameter optical components to be mounted within a TECHSPEC Optical Cage System. The 57mm bolt circle allows components with diameters of up to 50mm to be easily integrated into a TECHSPEC Optical Cage System. An interface plate is available that can adapt TECHSPEC Cage System Square Mounting Plates, with rods on a 57mm bolt circle, and standard cage plates, with rods on a 38mm bolt circle, to each other. Additionally, the interface plate can be secured to the 43mm port of the cage sphere (#85-624).


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer