• My Account
  • 0

Cage System Plate Angle Brackets

Cage System Plate Angle Brackets
Cage System Plate Angle Brackets
Cage System Plate Angle Brackets
Cage System Plate Angle Brackets

#85-664

#85-665

Close Up of Sample Cage System Setup

  • Fundamental for Basic Cage System Structure
  • Feature Two M3 Tapped Holes on Each Face
  • Anodized Aluminum Construction

Essential for basic cage system construction, TECHSPEC® Cage System Plate Angle Brackets are corner connectors that allow plates to be mounted perpendicular to one another. A cage system cube can be built using six standard cage system plates and eight angle brackets. Angle brackets feature two M3 tapped holes spaced 9.8mm apart on each face.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram