Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Cage System Adapter Plate

Cage System Adapter Plate

#86-846

  • Interfaces Between TECHSPEC Optical Cage System and Other Cage Systems
  • Adapts 30mm Rod Spacing to TECHSPEC Cage System’s 38mm Bolt Circle
  • 32mm Inner Diameter

The TECHSPEC® Cage System Adapter Plate is designed to easily interface between TECHSPEC Optical Cage System components and other cage systems. The TECHSPEC Cage System Adapter Plate uses four counterbore holes at 30mm spacing to mount to the end of other cage systems’ tapped rods. A TECHSPEC Cage System standard cage plate can then be attached to the TECHSPEC Cage System Adapter Plate using eight M3 tapped holes. A set of 4-40 cap screws are included.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer