Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Cage System Mounting Plates

Cage System Mounting Plates
Cage System Mounting Plates
Cage System Mounting Plates
Cage System Mounting Plates
Cage System Mounting Plates
Cage System Mounting Plates
Cage System Mounting Plates
Cage System Mounting Plates

#85-640

Interchangeable Optical Mount in 30mm Side Access Plate

#85-717 + #85-641

Sample Optical Cage System Setup

#85-644

Sample Optical Cage System Right Angle Setup

#85-643

#85-632

  • Fundamental for Basic Cage System Structure
  • 50mm Outer Diameter
  • Anodized Aluminum Construction

TECHSPEC® Cage System Mounting Plates are fundamental components of TECHSPEC Cage Systems. Each plate has four 6mm rod holes for constructing a basic cage system structure. Rods are mounted within 38mm bolt circles for a 26.9mm separation, and are secured in place using the included M3 x 2.5 set screws. Three M3 x 6 set screws are also included for securing optical components, cage system tubes, or mounts within the plate’s inner diameter.

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: Interchangeable Optical Mount and Side Access Mounting Plate and Four-Rod Insertion Plate


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer