Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Cage System Angle Adjustment Plates

Cage System Angle Adjustment Plates
Cage System Angle Adjustment Plates
Cage System Angle Adjustment Plates
Cage System Angle Adjustment Plates
Cage System Angle Adjustment Plates
Cage System Angle Adjustment Plates
Cage System Angle Adjustment Plates
Cage System Angle Adjustment Plates
Cage System Angle Adjustment Plates

Continuous Angular Adjustment Plate, #85-650

30mm ID Fixed Angle Mounting Plate, #85-622

Swivel Adapter Plate for Continuous Angular Adjustment, #85-670

Tilt Plate with 120° C'bore Slot for Tilt Adjustment, #85-671

Tilt Plate with 120° C'bore Slot for Tilt Adjustment, #85-671

Sample Cage System using Swivel Adapter Plate Pair

Close Up of Sample Cage System using Swivel Adapter Plate Pair

Continuous angular adjustment plates are used in pairs to bend paths

Sample Cage System Setup using Fixed Angle Mounting Plates

  • Multiple Angular Positioning Options
  • Fixed and Continuous Adjustment Plates Available
  • Anodized Aluminum Construction

TECHSPEC® Cage System Angle Adjustment Plates attach to standard mounting plates via angle brackets, and offer a range of angular positioning options. The fixed angle mounting plates feature M3 C’Bore holes positioned at 30° increments to introduce 30°, 60°, or 90° bends in the optical path. Swivel adapter plates are designed to be used in pairs, and enable continuous angle adjustment. #85-692 or #85-701 post adapter for 25mm plates serves as a joint between two swivel adapter plates. Suspending a tilt plate between two standard cage system plates allows an optic or mount to be tilted with respect to the optical axis.

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: How to Build a Swivel Joint Assembly.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer