• My Account
  • 0

Cage System Optical Lens Mounts

Cage System Optical Lens Mounts
Cage System Optical Lens Mounts
Cage System Optical Lens Mounts
Cage System Optical Lens Mounts

#85-545

#85-678

Sample Optical Cage System Setup

Sample Cage System Setup (Close Up)

  • Available for a Range of Optical Lens Diameters
  • Adds Additional Adaptability to Cage System
  • Retaining Ring Included

TECHSPEC® Cage System Optical Lens Mounts, constructed of anodized aluminum, are designed to be used in a two-step process. First, secure the optical component within the lens mount. Second, secure the lens mount within the inner diameter of a cage system plate using the included retaining ring. By enabling the addition and removal of lens mounts from plates, the system creates a wide range of flexibility to cage setups. Additionally, these cage system optical lens mounts are ideal as stand-alone components or combined with cage system tubes.

Note: #85-678 is a two-piece assembly that can be used with either 25mm or 30mm cage system plates. Replacement retaining rings are sold separately.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer