• My Account
  • 0

Cage System Iris

Cage System Iris

  • 0.8 – 12mm Adjustable Aperture
  • Smooth Operation from Maximum to Minimum Aperture
  • Fits in Any 25mm Cage System Plate

The TECHSPEC® Cage System Iris is a 10-leaf, blued spring steel iris in an anodized aluminum housing that can be easily integrated into any 25mm TECHSPEC Cage System plate. The TECHSPEC Cage System Iris provides smooth transition from the maximum aperture of 12mm to the minimum aperture of 0.8mm. The iris can be used to adjust system performance by controlling system f#, field stop diameter, and overall energy throughput.

Common Specifications

Outer Diameter (mm):
31.5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer