• My Account
  • 0

Cage System Fixed Optical Mounts

Cage System Fixed Optical Mounts
Cage System Fixed Optical Mounts
Cage System Fixed Optical Mounts
Cage System Fixed Optical Mounts
Cage System Fixed Optical Mounts

25/25.4mm Cube Beamsplitter Mount, #85-688

Sample System with Cube Beamsplitter Mount

45° Mirror Mount, #86-590

12/12.7mm Cube Beamsplitter Mount, #86-025

45° Plate Beamsplitter Mount, #85-699

  • Interchangeable to Quickly Swap Optics
  • Plate and Cube Beamsplitter Mount Options
  • Anodized Aluminum Construction
  • Adjustable Optical Mounts Also Available

Designed to fit within the inner diameter of 25mm and 30mm standard cage system plates, TECHSPEC® Cage System Fixed Optical Mounts are ideal for mounting beamsplitters and additional optical components. The #85-699 45° Plate Beamsplitter Mount can also fit within #85-695 25.4mm Kinematic Mount. Additionally, Cube Beamsplitter Mounts can be connected to cage system tubes utilizing the tubes’ M23.2 x 0.75 threaded inner diameter.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer