Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Cage System Components Kit

Cage System Components Kit

  • Contains Necessary Parts to Build Basic Optomechanical Systems
  • Ideal for Experimentation or Prototyping
  • Includes Mounting Options for 12.5mm and 25mm Optical Components
  • Getting Started Guide Featuring Example Setups is Available

The TECHSPEC® Cage System Components Kit contains an assortment of TECHSPEC Optical Cage System components, including plates, rods, mounts, and the accessories needed to construct basic optomechanical systems. Designed to simplify the selection and purchase process, the TECHSPEC Cage System Components Kit is ideal for researchers, engineers, or educators, and for demonstration or prototyping purposes. TECHSPEC Cage System Add-On Kits add translation and angular adjustment functionality to the components kit.

Note: A storage cabinet is included that provides room for expansion. Adapter plates are also included that allow the TECHSPEC Optical Cage System to be easily interfaced with an existing cage system.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer